SonoSelect 10 und SonoSafe 10



SonoSelect und SonoSafe sind kompakte Ultraschall-Energiezähler mit MID Genauigkeitsklasse 2. Ausgelegt auf die Energieverbrauchsmessung in Wärme- und Kälteanwendungen besitzen sie eine upgrade fähige Kommunikations-Schnittstelle, sind fokussiert auf Nutzerfreundlichkeit über die SonoApp und auf lange Lebensdauer und bieten wertvolle Diagnosefunktionen.

SonoSelect 10 und SonoSafe 10

Technische Daten



Best.-Nr.MarketsApplicationPN
(bar)
Cable length between calculator and flow sensor
(m)
InstallationPower supplyInterface module slot 1Version of communicationEnergy unitTemperature sensors (pair)Designation

SonoSafe 10

014U0001 InternationalHeating165ReturnBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh
014U0002 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh
014U0003 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh M-BUS
014U0004 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh M-BUS
014U0005 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh
014U0006 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh
014U0007 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh M-BUS
014U0008 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh M-BUS
014U0009 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN20 130mm EU kWh
014U0010 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN20 130mm EU kWh
014U0011 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN20 130mm EU kWh M-BUS
014U0012 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN20 130mm EU kWh M-BUS
014U0013 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh
014U0014 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh
014U0015 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh M-BUS
014U0016 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh M-BUS
014U0017 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 160mm EU kWh
014U0018 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 160mm EU kWh
014U0019 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 160mm EU kWh M-BUS
014U0020 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 160mm EU kWh M-BUS
014U0021 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 260mm EU kWh
014U0022 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneNone Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 260mm EU kWh
014U0023 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 260mm EU kWh M-BUS
014U0024 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 260mm EU kWh M-BUS
014U0203 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh
014U0204 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh
014U0205 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh
014U0206 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh
014U0207 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN20 130mm EU kWh
014U0208 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN20 130mm EU kWh
014U0209 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh M-BUS
014U0210 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh M-BUS
014U0211 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 160mm EU kWh M-BUS
014U0212 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 160mm EU kWh M-BUS
014U0235 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Radio with 2x pulseNonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh
014U0236 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh
014U0237 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh M-BUS
014U0238 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh M-BUS
014U0239 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN20 130mm EU kWh
014U0240 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN20 130mm EU kWh
014U0241 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh
014U0242 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh
014U0243 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 160mm EU kWh
014U0244 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell + ½AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 160mm EU kWh
014U0245 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 260mm EU kWh
014U0246 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)Pulse input module (2 inputs)NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 3,5m³/h DN25 260mm EU kWh
014U0250 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)Wireless OMS 2p.in.NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 0,6m³/h DN15 110mm EU kWh
014U0251 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)Wireless OMS 2p.in.NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 1,5m³/h DN15 110mm EU kWh
014U0252 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)Wireless OMS 2p.in.NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 2,5m³/h DN20 130mm EU kWh
014U0264 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneNonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 6,0m³/h DN25 260mm EU kWh
014U0265 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneNonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 6,0m³/h DN25 260mm EU kWh
014U0266 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 6,0m³/h DN25 260mm EU kWh M-Bus
014U0267 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 6,0m³/h DN25 260mm EU kWh M-Bus
014U0274 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneNonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 6,0m³/h DN32 260mm EU kWh
014U0275 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneNonekWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 6,0m³/h DN32 260mm EU kWh
014U0276 InternationalHeating160,4ReturnBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 6,0m³/h DN32 260mm EU kWh M-Bus
014U0277 InternationalHeating160,4FlowBattery 3.6V DC (1 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PVC cableSONOSAFE 10 6,0m³/h DN32 260mm EU kWh M-Bus

SonoSelect 10

014U0067 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm CN kWh M-BUS
014U0068 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh
014U0069 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh
014U0070 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU GJ
014U0071 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU GJ
014U0072 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh
014U0073 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh
014U0074 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal
014U0075 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal
014U0076 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal
014U0077 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal
014U0078 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal M-BUS
014U0079 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal M-BUS
014U0080 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm CN kWh M-BUS
014U0081 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh
014U0082 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh
014U0083 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU GJ
014U0084 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU GJ
014U0085 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh
014U0086 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh
014U0087 InternationalHeating161,5Flowbattery 3.6V DC (2 A-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal
014U0088 InternationalHeating161,5Returnbattery 3.6V DC (2 A-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal
014U0089 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal
014U0090 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal
014U0091 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal M-BUS
014U0092 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal M-BUS
014U0093 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm CN kWh M-BUS
014U0094 InternationalHeating161,5Returnbattery 3.6V DC (2 A-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh
014U0095 InternationalHeating161,5Flowbattery 3.6V DC (2 A-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh
014U0096 InternationalHeating161,5Flowbattery 3.6V DC (2 A-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU GJ
014U0097 InternationalHeating161,5Returnbattery 3.6V DC (2 A-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU GJ
014U0098 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh
014U0099 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh
014U0100 InternationalHeating161,5Flowbattery 3.6V DC (2 A-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm RU Gcal
014U0101 InternationalHeating161,5Returnbattery 3.6V DC (2 A-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm RU Gcal
014U0102 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm RU Gcal
014U0103 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm RU Gcal
014U0104 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm RU Gcal M-BUS
014U0105 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm RU Gcal M-BUS
014U0106 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm CN kWh M-BUS
014U0107 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh
014U0108 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh
014U0109 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU GJ
014U0110 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU GJ
014U0111 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh
014U0112 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh
014U0113 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm RU Gcal
014U0114 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm RU Gcal
014U0115 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm RU Gcal
014U0116 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm RU Gcal
014U0117 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm RU Gcal M-BUS
014U0118 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm RU Gcal M-BUS
014U0119 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm CN kWh M-BUS
014U0120 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh
014U0121 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh
014U0122 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU GJ
014U0123 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU GJ
014U0124 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh
014U0125 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh
014U0126 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm RU Gcal
014U0127 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm RU Gcal
014U0128 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm RU Gcal
014U0129 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm RU Gcal
014U0130 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm RU Gcal M-BUS
014U0131 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm RU Gcal M-BUS
014U0132 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm CN kWh M-BUS
014U0133 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm EU kWh
014U0134 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm EU kWh
014U0135 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm EU GJ
014U0136 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm EU GJ
014U0137 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm EU kWh
014U0138 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm EU kWh
014U0139 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm RU Gcal
014U0140 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Radio with 2x pulseNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm RU Gcal
014U0141 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm RU Gcal
014U0142 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Wired M-Bus module with 2x pulse inputsNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm RU Gcal
014U0143 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm RU Gcal M-BUS
014U0144 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm RU Gcal M-BUS
014U0145 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal
014U0146 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal
014U0147 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal
014U0148 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal
014U0149 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm RU Gcal
014U0150 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm RU Gcal
014U0151 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm RU Gcal
014U0152 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm RU Gcal
014U0153 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm RU Gcal
014U0154 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm RU Gcal
014U0155 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm RU Gcal
014U0156 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneNone Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 260mm RU Gcal
014U0165 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh M-BUS
014U0166 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh M-BUS
014U0167 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh M-BUS
014U0168 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh M-BUS
014U0169 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh M-BUS
014U0170 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh M-BUS
014U0171 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh M-BUS
014U0172 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh M-BUS
014U0173 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh M-BUS
014U0174 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUS Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh M-BUS
014U0183 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh
014U0184 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh
014U0185 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh
014U0186 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh
014U0187 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh
014U0188 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh
014U0189 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh M-BUS
014U0190 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh M-BUS
014U0191 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh M-BUS
014U0192 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh M-BUS
014U0193 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSGCal (with 3 digits after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal M-BUS
014U0194 InternationalHeating161,5FlowBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSGCal (with 3 digits after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm RU Gcal M-BUS
014U0195 InternationalHeating161,5ReturnBattery 3.6V DC (2 AA-cell + ½AA-cell)Pulse input module (2 inputs)With integrated M-BUSGCal (with 3 digits after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm RU Gcal M-BUS
014U1400 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 0,6m³/h DN15 110mm EU kWh M-Bus
014U1401 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN15 110mm EU kWh M-Bus
014U1402 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 1,5m³/h DN20 130mm EU kWh M-Bus
014U1403 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 2,5m³/h DN20 130mm EU kWh M-Bus
014U1404 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT10 3,5m³/h DN25 160mm EU kWh M-Bus
014U1405 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 0,6m³/h DN15 110mm EU kWh M-Bus
014U1406 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 1,5m³/h DN15 110mm EU kWh M-Bus
014U1407 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 1,5m³/h DN20 130mm EU kWh M-Bus
014U1408 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 2,5m³/h DN20 130mm EU kWh M-Bus
014U1409 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Pulse input module (2 inputs)With integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 3,5m³/h DN25 160mm EU kWh M-Bus
014U1410 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Wireless OMS 2p.in.NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 0,6m³/h DN15 110mm EU kWh
014U1411 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Wireless OMS 2p.in.NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 1,5m³/h DN15 110mm EU kWh
014U1412 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Wireless OMS 2p.in.NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 1,5m³/h DN20 130mm EU kWh
014U1413 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Wireless OMS 2p.in.NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 2,5m³/h DN20 130mm EU kWh
014U1414 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Wireless OMS 2p.in.NonekWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 3,5m³/h DN25 160mm EU kWh
014U1415 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 1,5m³/h DN15 110mm EU kWh M-Bus
014U1416 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 1,5m³/h DN20 130mm EU kWh M-Bus
014U1417 InternationalCooling161,5ReturnBattery 3.6V DC (2 AA-cell)Wired M-Bus module with 2x pulse inputsWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 2,5m³/h DN20 130mm EU kWh M-Bus
014U1418 SerbianCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 0,6m³/h DN15 110mm RS kWh M-Bus
014U1419 SerbianCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 1,5m³/h DN15 100mm RS kWh M-Bus
014U1420 SerbianCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 2,5m³/h DN20 130mm RS kWh M-Bus
014U1421 SerbianCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWith integrated M-BUSkWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 1,5m³/h DN20 130mm RS kWh M-Bus
014U1422 SerbianCooling161,5ReturnBattery 3.6V DC (2 AA-cell)NoneWithout integrated radiokWh (without digit after comma)Pt1000 0-105°C 1,5m PUR cableSONOSELECT 10 3,5m³/h DN25 260mm RS kWh M-Bus


Dokumentation





Bedienungsanleitung
 
SonoSelect and SonoSafe
VUIGB903_SonoSelect-Safe.pdf (4,4 Mb), Literatur-Nr.: VUIGB903, Sprache: Deutsch, Erscheinungsdatum: 10/07 2019
 


Datenblatt
 
SonoSelect 10 and SonoSafe 10 Energy Meters
SonoSelect-Safe_VDIGH803_HR.pdf (1,0 Mb), Literatur-Nr.: VDIGH803, Sprache: Deutsch, Erscheinungsdatum: 25/04 2018
 


Instruktion / Installationsanleitung
 
Remote sensor for SonoHCA
VISHS16L_Remote-sensor-for-SonoHCA.pdf (0,4 Mb), Literatur-Nr.: VISHS16L, Sprache: (6L) GB,DE,FR,IT, Erscheinungsdatum: 13/12 2018
 


Prospekt
 
Knowledge and innovation to win at every project stage SonoSelect™ heat meter
EnergyMetering_Brochure_12pages_DE_Master_Dec2015_CC_LR.pdf (1,2 Mb), Literatur-Nr.: VBIGA103, Sprache: Deutsch, Erscheinungsdatum: 27/05 2016
 
Regelkomponenten für Fernwärme- und Trinkwarmwassersysteme
VBHZB203_Component_Sep2014_lores.pdf (2,0 Mb), Literatur-Nr.: VBHZB203, Sprache: Deutsch, Erscheinungsdatum: 16/09 2014