Energiezähler

SonoMeter 30



SonoMeter 30

SonoMeter 30

Technische Daten



Artikelnummer 187F3074 
Application Heating 
Nominal flow rate 10  m³/h
Overall length 300  mm
Nominal diameter 40  mm
PN 25  bar
Connection type Thread 
Cable length between calculator and flow sensor 2,5  m
Installation Return 
Power supply Mains power 230V  
Interface module slot 1 Radio OMS 
Version of communication Integrated 2 pulse inputs 
Energy unit kWh (without digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 2.0 m