Energiezähler

SonoMeter 30



SonoMeter 30

SonoMeter 30

Technische Daten



Artikelnummer 187F3003 
Application Heating 
Nominal flow rate 0,6  m³/h
Overall length 110  mm
Nominal diameter 15  mm
PN 16  bar
Connection type Thread 
Cable length between calculator and flow sensor 1,2  m
Installation Return 
Power supply Mains power 230V  
Interface module slot 1 M-Bus module 
Version of communication Integrated 2 pulse inputs 
Energy unit kWh (without digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 1.5 m