Energiezähler

SonoMeter 30



SonoMeter 30

SonoMeter 30

Technische Daten



Artikelnummer 187F3002 
Application Heating 
Overall length 110  mm
Nominal diameter 15  mm
PN 16  bar
Cable length between calculator and flow sensor 1,2  m
Installation Return 
Power supply Battery 3.6V DC (2 AA-cell) 
Interface module slot 1 Radio OMS 
Version of communication Integrated 2 pulse inputs 
Energy unit kWh (without digit after comma) 
Temperature sensors (pair) Pt500 Θ0-150°C ΔΘ3-150K PN25 IP65 Ø5.2 mm 1.5 m