Heizkörperthermostate

SonoSelect 10 und SonoSafe 10



SonoSelect 10 und SonoSafe 10

SonoSelect 10 und SonoSafe 10

Technische Daten



Artikelnummer 014U0184 
Markets International 
Application Heating 
Overall length 110  mm
Nominal diameter 15  mm
PN 16  bar
Connection type Flange 
Cable length between calculator and flow sensor 1,5  m
Installation Flow 
Power supply Battery 3.6V DC (2 AA-cell + ½AA-cell) 
Interface module slot 1 Pulse input module (2 inputs) 
Interface module slot 2 N/A 
Version of communication With integrated M-BUS 
Energy unit kWh (without digit after comma) 
Temperature sensors (pair) Pt1000 0-105°C 1,5m PUR cable 
Designation SONOSELECT10 0,6m³/h DN15 110mm EU kWh