Energiezähler

SonoSelect 10 und SonoSafe 10



SonoSelect 10 und SonoSafe 10

SonoSelect 10 und SonoSafe 10

Technische Daten



Artikelnummer 014U0068 
Markets International 
Application Heating 
Nominal flow rate 0,6  m³/h
Overall length 110  mm
Nominal diameter 15  mm
PN 16  bar
Connection type Flange 
Connection size G3/4A 
Cable length between calculator and flow sensor 1,5  m
Installation Return 
Power supply Battery 3.6V DC (2 AA-cell + ½AA-cell) 
Interface module slot 1 Radio with 2x pulse 
Version of communication None 
Temperature sensors (pair) Pt1000 0-105°C 1,5m PUR cable 
Designation SONOSELECT10 0,6m³/h DN15 110mm EU kWh